- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Rocking Motion Bioreactors
- Flexsafe® RM 2 L TX perf. ViaMass (3 pcs)
Flexsafe® RM 2 L TX perf. ViaMass (3 pcs)
Different sizes of Flexsafe® RM bags: 1 L, 2 L and 10 L total volume can be used with the Biostat® RM TX rocking motion platform, providing a working volume of up to 5 L. The Flexsafe® RM TX bag has been intelligently designed with features including a special port for gravity harvesting and an internal cell retention membrane, making it ideal for perfusion culture of cellular products such as CAR-T cells.
- Article number:
- DFT002L--SMVM1
Different sizes of Flexsafe® RM bags: 1 L, 2 L and 10 L total volume can be used with the Biostat® RM TX rocking motion platform, providing a working volume of up to 5 L. The Flexsafe® RM TX bag has been intelligently designed with features including a special port for gravity harvesting and an internal cell retention membrane, making it ideal for perfusion culture of cellular products such as CAR-T cells.
Overview
Specifications
Choose your Flexsafe® RM
- Integrates perfusion membrane for cell retention during perfusion process.
- Integrates single-use pH and DO sensors for advanced sensor control.
- Optimal cell growth of most sensitive cells.
- Integrated BioPAT® Viamass sensor for viable biomass measurement.
- Sartopore® Air vent filters for improved process safety.
- Special harvest port for hands-free gravity harvesting.
- PVC or TPE tubing for seamless connectebility to upstream and downstream processes.
- Customized bag designs possible.
- Delivered gamma-irradiated and ready to use.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application AreaCell & gene therapy
Compliance Information
-
Biocompatibility (USP Class VI)
-
Class VI
-
USP <87> and ISO 10993-5; USP <88>
-
USP <88>
- USP <87>: Pass | USP <88>: Pass
-
Class VI
Components
-
Gas FiltersSartopore® Air Midisart
Connections (Physical)
-
Connector(s)
-
Luer lock
-
MPC
-
Clave needleless sampling port
- Opta® SFT Connector
-
Luer lock
Features
-
Device/Instrument CompatibilityBiostat® RM TX
-
Screw CapNo
-
Sensors
-
Optical DO
-
Optical pH
- BioPAT® Viamass
-
Optical DO
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
Bag TypeRocking Motion Bag - Perfusion with Integrated Membrane
-
BrandFlexsafe® RM
-
Mixing TechnologyWave mixed technology
-
Type of SensorOptical pH, Optical DO & BioPAT® Viamass
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume2 L
-
Working Volume0.5 – 1 L