Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Rocking Motion Bioreactors
- Flexsafe® RM Bags - Optical
Flexsafe® RM 20 L Optical (5 pcs)
The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.
Optical bags feature integrated single use opto-chemical pH and DO sensors, which are already pre-calibrated. Used together with the Biostat® RM control tower, they allow high end cultivation with full process automation.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers
- Item No.:
- DFO020L
- Pieces
- 5
The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.
Optical bags feature integrated single use opto-chemical pH and DO sensors, which are already pre-calibrated. Used together with the Biostat® RM control tower, they allow high end cultivation with full process automation.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers
Overview
Specifications
Choose your Flexsafe® RM
- Integrates single-use pH and DO sensors.
- Excellent cell growth and robustness.
- Integrated BioPAT® Viamass sensor for viable biomass measurement.
- Customized bag designs possible.
- Delivered gamma-irradiated and ready to use.
The optical bag is mainly used for an advanced applications. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor equipped with Flexsafe STR® bags. Flexsafe® RM bags are proven for a broad range of different cell lines incl. CHO, NS0, SF9, E.coli and mesenchymal stem cells. They are available in six different sizes supporting working volumes from 200 mL up to 100 L. Standard designs are available from stock.
Applications
-
Application
-
Mammalian cell culture
-
Insect cell culture
-
Microbial Fermentation
-
Low molecular weight binding
- Shear-stress-sensitive cells such as stem cells
-
Mammalian cell culture
-
Application AreaPreclinical and clinical studies
Compliance Information
-
Biocompatibility (USP Class VI)
-
USP Class VI and | or ISO 10993 conformity
-
USP <85>
-
USP <87> | ISO 10993-5
-
USP <88>
- USP <788>
-
USP Class VI and | or ISO 10993 conformity
Components
-
Gas FiltersHEPA rated hydrophobic filter
Connections (Physical)
-
Connector Gender
-
Female
- Male
-
Female
-
Connector(s)
-
Luer lock
-
MPC
- Clave needleless sampling port
-
Luer lock
Features
-
Device/Instrument CompatibilityBiostat® RM 20 | 50 L
-
Screw CapNo
-
Sensors
-
Optical DO
- Optical pH
-
Optical DO
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
Bag TypeRocking Motion Bag - Optical
-
BrandFlexsafe® RM
-
Pack Size5
-
Type of SensorOptical pH & Optical DO
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume20 L
-
Working Volume2 – 10 L