Flexsafe® RM 50 L Basic - Ext (5 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 1 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Basic bags are designed for use in seed train and production applications without pH and DO control.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers.

Item No.: 
DFB050L----01US
Pieces
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® RM 50 L Basic - Ext (5 pcs)
Flexsafe® RM 50 L Basic - Ext (5 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 1 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Basic bags are designed for use in seed train and production applications without pH and DO control.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers.

Item No.:
DFB050L----01US
Number of pieces
5

Overview

Specifications

  • Excellent cell growth and robustness.
  • Integrated BioPAT® Viamass sensor for viable biomass measurement.
  • Customized bag designs possible.
  • Delivered gamma-irradiated and ready to use.
  • Can be used on some competitor systems.
  • The basic bag is mainly used for quick and easy seed trains. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor. Flexsafe® RM bags are proven for a broad range of different cell lines including CHO, NS0, SF9, E. coli and mesenchymal stem cells. They are available in seven different sizes supporting working volumes from 100 ml up to 100 l. Standard designs are available from stock.

    Applications

    • Application
      • Cell Culture
      • Microbial Fermentation
    • Application Area
      Preclinical and clinical studies

    Compliance Information

    • Biocompatibility (USP Class VI)
      • Class VI
      • USP <87> and ISO 10993-5; USP <88>
      • USP <88>
      • USP <87>: Pass | USP <88>: Pass

    Components

    • Gas Filters
      HEPA rated hydrophobic filter

    Connections (Physical)

    • Connector(s)
      • Luer lock
      • MPC
      • Clave needleless sampling port

    Features

    • Screw Cap
      No
    • Sensors
      No

    General Specifications

    • pH Range
      pH 6.0 – 8.0

    Materials of Construction

    • Film Material
      Film S80: Polyethylene (PE)

    Operating Conditions

    • Operating Conditions - Temperature
      16 – 40°C (specified by the hardware)

    Physicochemical Information

    • Pressure Range
      Operation pressure: 6 mbar [g] - 30 mbar [g]

    Product Information

    • Bag Type
      Rocking Motion​ Bag - Basic
    • Brand
      Flexsafe® RM
    • Mixing Technology
      Wave mixed technology
    • Pack Size
      5
    • Type of Sensor
      No Sensor

    Sterility/Purity

    • Delivery Condition
      Sterile

    Volume

    • Volume
      50 L
    • Working Volume
      5 – 25 L