Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Floor Standing Robotic Mass Comparators with 1016 g capacity

The floor standing robotic system CCR10-1000 is suited for handling weighs in the application ranges from 1mg to 1kg. Designed to hold any desired type of weight: wire, leaf, knob, cylindrical or disk weights.

Our robotic systems ensure highest accuracy for the determination of mass. The fully automated mass comparison simplifies work in the mass laboratory. This enables complete sets of weights to be measured efficiently. The robot systems are supplied with a user-friendly control software. The CCR robot systems are equipped with climate sensors to measure chamges of the temperature, pressure and humidity.

Item No.: 
CCR10-1000
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Floor Standing Robotic Mass Comparators with 1016 g capacity
Floor Standing Robotic Mass Comparators with 1016 g capacity

The floor standing robotic system CCR10-1000 is suited for handling weighs in the application ranges from 1mg to 1kg. Designed to hold any desired type of weight: wire, leaf, knob, cylindrical or disk weights.

Our robotic systems ensure highest accuracy for the determination of mass. The fully automated mass comparison simplifies work in the mass laboratory. This enables complete sets of weights to be measured efficiently. The robot systems are supplied with a user-friendly control software. The CCR robot systems are equipped with climate sensors to measure chamges of the temperature, pressure and humidity.

Item No.:
CCR10-1000
Number of pieces
1

Overview

Specifications

Designed for National Metrology Institutes, Weight Manufacturers and Calibration Laboratories

Dimensions

  • Dimensions WxDxH
    1,950 × 1,350 × 2,330 mm
  • Weighing Pan Dimensions
    49 × 29 mm | 104 × 68 mm

Features

  • Scale Interval
    0.1 µg | 1 µg

Operating Conditions

  • Maximum Weighing Capacity
    1,016 kg

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.