Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

The Flow Stand Lab is a stainless steel, interchangeable stand, designed to securely mount a Discover, Explorer, Researcher | Researcher XL and Investigator hollow fiber module. The vertical position of the module optimizes placement of lab equipment and facilitates set up and ease of processing.

Item No.: 
FCLABSTAND0001
*Custom/bulk order quotes are provided within 72 hours of request.
Flow Stand Lab
Flow Stand Lab

The Flow Stand Lab is a stainless steel, interchangeable stand, designed to securely mount a Discover, Explorer, Researcher | Researcher XL and Investigator hollow fiber module. The vertical position of the module optimizes placement of lab equipment and facilitates set up and ease of processing.

Item No.:
FCLABSTAND0001

Overview

Specifications

Take advantage of vertical production space.

  • Designed to securely mount your Hollow Fiber TFF module or assembly in a process development suite
  • Optimized placement
  • Reduced footprint
  • Compatabile with Discover, Explorer, Researcher | Researcher XL and Investigator
  • Capable of holding all above modules in 12" , 24", 41" and 43"

Applications

  • Application
    • Microfiltration
    • Ultrafiltration
  • Scale
    Lab

General Specifications

  • Capsule/Cartridge Format
    Discover

Product Information

  • Filter Holder Type
    Capsules Holder