The Flow Stand Process is a stainless steel, interchangeable stand, designed to securely mount an Investigator, Mini Bioproducer, Bioproducer and Grand | Grand XL and Investigator hollow fiber module. The vertical position of the module optimizes placement of lab equipment and facilitates set up and ease of processing.

Article number: 
FCPROSTAND0001
*Custom/bulk order quotes are provided within 72 hours of request.
Flow Stand Process

The Flow Stand Process is a stainless steel, interchangeable stand, designed to securely mount an Investigator, Mini Bioproducer, Bioproducer and Grand | Grand XL and Investigator hollow fiber module. The vertical position of the module optimizes placement of lab equipment and facilitates set up and ease of processing.

Item No.:
FCPROSTAND0001

Overview

Specifications

Take advantage of vertical production space

  • Designed to securely mount your Hollow Fiber TFF module or Assembly in a process development suite
  • Optimized placement
  • Reduced footprint
  • Compatible with Investigator, Mini Bioproducer, Bioproducer and Grand | Grand XL
  • Capable of holding all the above modules in 12", 24", 41" and 43"

Applications

  • Application
    • Microfiltration
    • Ultrafiltration
  • Scale
    Process

General Specifications

  • Capsule/Cartridge Format
    Bioproducer

Product Information

  • Filter Holder Type
    Capsules Holder