Fraction Collector

When additional sample characterization is required, the fraction collector allows for easy automation of sample collection, that can then be analysed offline in-depth.

Item No.: 
PAT0031

Fractions can be collected into 96 well microplates or standard tube sizes wit a rack holding:

  • 1.5 mL microcentrifuge tubes (60 positions)
  • 15 mL centrifuge tubes (72 positions)
  • 50 mL centrifuge tubes (36 positions)

  • PATfix® analytical quaternary system

    Biocompatible analytical chromatography system with quaternary buffer setup.

    PATfix® analytical quaternary system is an at-line tool, to help process developers of novel gene therapies get immediate feedback on their current process state. This enables faster iteration and process optimization towards better purities and higher recoveries. The Sartorius analytical HPLC system provides modality-appropriate analysis and in-process control for gene therapy and vaccine products. Designed to take full advantage of the capabilities of CIMac™ analytical monolithic columns, the PATfix® HPLC delivers fast, high-resolution runs. Operation with multiple detector types provides content- rich analyses even with complex samples. User friendly PATfix® software makes for easy data processing, visualization and sharing.