Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

FTS Gamma Sartopore® 2 XLG 0.2µm Size 7

Sterile Filter & Sensor Transfer Sets are pre-assembled, pre-sterilized and fully pre-qualified ready to use assemblies for connection and integration to Single-Use processing solutions.

Item No.: 
FFU500705
Qty. Graduation
4
*Custom/bulk order quotes are provided within 72 hours of request.
FTS Gamma Sartopore® 2 XLG 0.2µm Size 7

Sterile Filter & Sensor Transfer Sets are pre-assembled, pre-sterilized and fully pre-qualified ready to use assemblies for connection and integration to Single-Use processing solutions.

Item No.:
FFU500705

Overview

Specifications

Easy Integration Filter & Sensor Transfer Sets allow an easy integration of any Sartorius filter, pressure or flow measurement into a Single-Use set up. A secure connection of the Filter & Sensor Transfer Set can be realized in the following ways:

  • Sterile connectors, such as Opta®, AseptiQuik® and others
  • Connection to stainless steel equipment using Steam-Thru® connector
  • Aseptic connection (under laminar flow) using a TriClamp, MPX or MPC quick coupler
  • Sterile welding of TPE Tubing (C-Flex®) using the BioWelder® TC

Filter & Sensor Transfer Sets are intended for Single-Use.They can be easily configured by our team according to your needs. Multi-Use components like the pressure transducer and the clamp-on for flow pipes can be connected to any control devices. Complete Process Control By combining the Sensor with a Filter Transfer Set you can monitor for example the pressure upstream of the filter and enable immediate shut-off of the pumps in the event of critical pressure increase. Please contact your local sales representative or application specialist for an instant quote and technical drawing of a configurable Sterile Filter or Sensor Transfer Set. Flexibility Sartorius offers options according to your requirements:

  • Pre-Designed Solutions (PDS) Standardized assemblies that are quikly available
  • Configure-to-order (CTO) Configurable solutions with a broad range of options
  • Engineer-to-order (ETO) Customized solutions for your specific needs

Safety

  • Sartorius Stedim Biotech follows strict regulatory compliance standards
  • 100% visual inspection and batch record review
  • 100% integrity tested filter elements
  • All connections are pre-qualified according to Sartorius Stedim Biotech quality standards

Modularity By splitting your assemblies into modules, e.g. Filter Transfer Sets, Bags, Sensor Transfer Sets you can:

  • Produce several products with the same pool of equipment
  • Reduce the amount of part numbers
  • Optimize the warehousing footprint

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Modality
    • Media Filtration
    • Buffer & Auxiliaries Filtration
    • Downstream Intermediates
    • Filtration after Virus Inactivation
    • Form & Fill

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartopore® 2 XLG