Glass Microfiber Filters / Grade 13440

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.
Price (USD):
$229.00
Item No.: 
13440--50------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade 13440
Glass Microfiber Filters / Grade 13440
Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.
Price (USD):
$229.00
Item No.:
13440--50------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

Main applications:

  • Prefiltration of relative clean solutions such as tissue culture media.

  • Analysis of suspended solids in wastewater according to EN 872

  • Explore Lab Filtration and Purification products offered by Sartorius

Applications

  • Application
    • Prefiltration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 50 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    120 mL/min
  • Grade
    13440
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.44 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    0.7 µm
  • Thermal Stability
    500 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    500
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    88 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.