RUO Recombinant Human GM-CSF Protein
Top Features of RUO Recombinant Human GM-CSF Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human GM-CSF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
Size
- Price (USD):
- $216.00
- Item No.:
- CYK-0025-1019
Added to Shopping Cart
Choose your RUO Growth Factors & Cytokines
Granulocyte-macrophage colony-stimulating factor (GM-CSF), also known as CSF2, is an important hematopoietic growth factor and immune modulator. It is produced by a variety of cell types including T cells, macrophages, natural killer cells, endothelial cells and fibroblasts. Its’ role is to promote neutrophil proliferation and maturation and is used in promoting DC differentiation and function as well as macrophage activity.
Applications
-
Application Area
-
Cell culture
- Immunology
-
Cell culture
-
Cell TypeDC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP04141
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)14.5 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.