- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- HA Ultrogel® Bulk Resins
HA Ultrogel® - 10 L
HA Ultrogel® is a composite material of cross-linked agarose and microcrystalline hydroxyapatite enclosed in the agarose matrix. The material shows mixed mode functionality based on cation exchange and metal affinity in the hydroxyapatite structure. A wide variety of applications include separation of proteins, peptides and nucleic acids, from laboratory to production scale.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Item No.:
- 24775-058
HA Ultrogel® is a composite material of cross-linked agarose and microcrystalline hydroxyapatite enclosed in the agarose matrix. The material shows mixed mode functionality based on cation exchange and metal affinity in the hydroxyapatite structure. A wide variety of applications include separation of proteins, peptides and nucleic acids, from laboratory to production scale.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your HA Ultrogel®
HA Ultrogel® resin is a hydroxyapatite agarose composite resin for the separation of biomolecules from research and to manufacturing scale. Hydroxyapatite chromatography is considered to be a “pseudo-affinity” chromatography, or “mixed mode” ion exchange. It has proven to be an effective purification mechanism in a variety of processes, providing biomolecule selectivity complementary to more traditional ion exchange or hydrophobic interaction techniques.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits
- Unique selectivity and separation mechanism, complementary to traditional IEX and HIC
- Protein purification in neutral, non-denaturating conditions
- High porosity, easy cleaning
Applications
- Purification of human serum proteins
- Purification of basic proteins, of phosphate-dependent proteins and enzymes, and of DNA-dependent enzymes
- Vaccine purification processes, e.g. Bordetella pertussis toxin
- Separation of plant proteins such as lectins, glycoproteins, glycosidases, phospholipidases, sulfohydrolases, sphingomyelinases, transferases, trehalases and kinases
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size60-80 µm
General Specifications
-
Flow Rate< 100 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixAgarose
Operating Conditions
-
Operating Pressure< 2 barg (44psi)
Physicochemical Information
-
LigandHydroxyapatite
-
Reference ProteinCytochrome C
-
Typical Dynamic Binding Capacity 10% per mL> 7 mg/mL Cytochrome C
Product Information
-
BrandHA Ultrogel®
-
Pack Size1
-
Pack Volume10 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeMixed Mode cation exchanger
-
What you receive
-
1 bottle
- Instruction for use
-
1 bottle
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl