Hamilton ML630 complete package incl. density meter

The Hamilton Microlab® 600 series dispenser is a highly precise syringe pump designed to quickly and easily dilute and dispense fluids. This positive displacement system provides better than 99% accuracy, independent of a liquid’s viscosity, vapor pressure, and temperature. The inert fluid path minimizes sample carryover and is compatible with harsh chemicals.

Price (USD)
$21,590.00
Article number: 
YDU-11
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Hamilton ML630 complete package incl. density meter
Hamilton ML630 complete package incl. density meter

The Hamilton Microlab® 600 series dispenser is a highly precise syringe pump designed to quickly and easily dilute and dispense fluids. This positive displacement system provides better than 99% accuracy, independent of a liquid’s viscosity, vapor pressure, and temperature. The inert fluid path minimizes sample carryover and is compatible with harsh chemicals.

Price (USD):
$21,590.00
Item No.:
YDU-11
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Automated liquid handling with highest accuracy (± 0.1%) and precision (± 0.2%)
High-performance 48.000 step per stroke syringe drive

  • high-accuracy aspiration and dispensing of fluids
  • high-precision in handling even very small volumes, as well as volatile, viscous, and dense liquids
  • solvent volume based on sample weight: assures accuracy and precision reducing expensive analytes use and solvent waste
  • Chemically inert: Fluid path made of borosilicate glass, PTFE and CTFE resistant to harsh solvents

Closed fluid path

  • no contamination risk
  • cost-effective: no expensive glassware, no costly cleaning and decontamination necessary

SCAT solvent safety kit ensures safe use of solvents without user exposure

Please select from the following accessories to complete the dispenser:

  • 69Y03295 Serial RS232 cable for connecting the dispenser to Cubis MSA balances
  • YDO01MS-R Additional serial interface for parallel operation of printer and dispensing unit on Cubis MSA balances
  • YAPP16 Dosing application for controlling the dispenser for the automatic production of standards
  • YDU-20 SD card for storing data when using software application YAPP16

Compliance Information

  • Compliance
    • FCC Part 15 Class B
    • EMC EN 61326-1 Class B
  • Test Certificates and Approvals
    CE, CSA Installation category I and Pollution degree 2

Dimensions

  • Dimensions
    177.8 × 139.7 × 266.7 mm

Operating Conditions

  • Relative Humidity
    20 – 90% (non-condensing)

Power Requirements

  • Power Requirements
    100 – 240 V 1.5A max 50 – 60 Hz

Product Information

  • Brand
    Cubis®
  • Product Line
    Cubis®

Volume

  • Volume
    1.0 μL – 50 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.