4Cell® HEK293 FS_2 Feed 1L Bottle
Unique on the market ! Ideal boost for production of viral vectors, virus for Gene Therapy and Vaccines.
HEK FS_2 is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in combination with HEK293 cell culture media, such as HEK GM for recombinant protein production or HEK ViP NX for viral vector production, making it the perfect booster for your gene therapy applications. The feed supplement contains highly concentrated nutrients to increase the productivity of HEK and other human cells. It does not contain lipids, hydrolysates, or growth factors. It supports superior production of recombinant proteins and antibodies in suspension culture by maintaining and extending the production capability of HEK cultures.
- Price (USD):
- $233.00
- Item No.:
- 880-0001
Choose your 4Cell® HEK293 Media
Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspension
Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free
Little or no adaptation required from other serum-free media
Supports stable growth of suspension cells at high viability in seed train culture
Manufactured under ISO 9001 QMS (Quality Statement)
Applications
-
Application
-
Viral Vector Vaccine
- Gene therapy
-
Viral Vector Vaccine
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Pack Size1
-
Package TypeBottle
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume1L