Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

High Resolution OEM Weigh Cell, WZA245-NC

Capacity: 240 g

Readability: 10 µg

The High Resolution system as well the electronic are designed for high-precision industrial applications.

Item No.: 
WZA245-NC
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
High Resolution OEM Weigh Cell, WZA245-NC
High Resolution OEM Weigh Cell, WZA245-NC

Capacity: 240 g

Readability: 10 µg

The High Resolution system as well the electronic are designed for high-precision industrial applications.

Item No.:
WZA245-NC
Number of pieces
1

Overview

Specifications

The weigh cell consist of two parts:

  • A monolithic weighing system in stainless steel IP44 housing
  • Stainless steel electronic box, all connection via the front
  • Force compensation technology system with a resolution of 10 µg
  • Superb electronics for 24 Mio. step resolution
  • Internal calibration weight for easy checks in automated environments
  • Load receptor with overload protection
  • Possibility for under floor weighing
  • Fast warm-up by separation of weighing system and electronics
  • USB|RS232C interface for configuration and data transfer
  • Optional PC-software with menu setting, weigh data display and internal calibration functions
  • Applications can be found in weighing of samples in automated system, manual pipette calibration and in automated liquid control, e.g. LCD productions.

Features

  • Repeatability
    ≤± 10 µg
  • Scale Interval
    10 µg

Operating Conditions

  • Maximum Weighing Capacity
    240 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.