Choose your Paint-Mixing Scales PMA.Quality
The new PMA.Quality paint-mixing scale from Sartorius sets new standards in operation, features and applications. Whether used as a stand-alone scale or connected to a PC or mixing system, the PMA.Quality has the winning features that only a genuine Sartorius paint-mixing scale can offer. Its enhanced, large 14-segment display provides outstanding viewing quality for showing weights, color components and other information important to the body shop specialist. Even relatively long texts are easy and convenient to read thanks to the scale’s scrolling text function. The display unit is backlit and tiltable, allowing easy adjustment to your viewing angle and thus ensuring excellent readouts even under poor lighting conditions. In addition, you can set up the display unit separately as dictated by space requirements.
- Large 14-segment display
- Scrolling text function
- Especially for mixing under tough ambient conditions
- Housing resistant to solvents
- Protected against overload
- Calculation by factor function (to mix fractional amounts)
- Standard serial interface port
Compliance Information
-
Protection Against FireTÜV NORD CERT according to DIN VDE 0100-482:2003
Connections (Data)
-
Data InterfaceRS-232 9 Pin
Dimensions
-
Depth340 mm
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.5 – 5.0
-
DisplayBacklit 14-segment LCD
-
Recalculation FunctionYes
-
Scale Interval0.05 g | 0.1 g
General Specifications
-
External Calibration Weight5 kg | F2
-
Temperature Range0°C – +40°C
Operating Conditions
-
Maximum Power Consumption16 VA
-
Maximum Weighing Capacity999.95 g | 7.500 g
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Consumption8 VA
-
Power Requirements115 – 240 V
Product Information
-
BrandPMA.Quality
These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.
These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.
USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin
- not for use in zone 1 (Class I, Div 1) hazardous areas!
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.