Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Holder | Grand & Grand XL | For Flow Stand Process

The Flow Holder Process Grand and Grand XL is designed to mount your Hollow Fiber TFF Grand and Grand XL on the Flow Stand Process.

Item No.: 
FCGRAPRCHOLD001
*Custom/bulk order quotes are provided within 72 hours of request.
Holder | Grand & Grand XL | For Flow Stand Process

The Flow Holder Process Grand and Grand XL is designed to mount your Hollow Fiber TFF Grand and Grand XL on the Flow Stand Process.

Item No.:
FCGRAPRCHOLD001

Overview

Specifications

Securley place your Grand and Grand XL module on the Flow Stand Process.

  • Reduced footprint
  • Height adjusting handles: Module holders have an easy
    to use handle to adjust the height of your module
  • Capable of holding 12" with one holder
  • Capable of holding 24", 41" and 43" with two holders

Applications

  • Application
    • Microfiltration
    • Ultrafiltration
  • Scale
    Process

General Specifications

  • Capsule/Cartridge Format
    Grand

Product Information

  • Filter Holder Type
    Capsules Holder