- Shop
- Tangential Flow Filtration (TFF)
- Hollow Fiber TFF
- Hollow Fiber TFF | Re-Use | Microfiltration
Hollow Fiber TFF | Re-use | Discover 41" | 0.2µm | 1.0 mm
- Item No.:
- WA92010DIS41LL
- Piece
- 1
Overview
Specifications
Choose your Hollow Fiber TFF
Our Hollow Fiber TFF Microfiltration Modules boast a macrovoid-free surface and an asymmetric structure, ensuring consistent and high-quality filtration results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan.
Whether you're working with small-scale laboratory processes or large-scale industrial applications, our range of filter areas provides the flexibility to meet your specific needs. The variety of membrane pore sizes allows for precise control over particle retention, making these modules suitable for clarification, including microbial clarification and harvest ( e.g. in pDNA, or any other e.coli based process), as well as TFF perfusion. Our reusable Hollow Fiber TFF modules are designed for easy cleaning, convenient storage, and repeated use.
Key Features:
- Membrane pore sizes: 0.1, 0.2, and 0.45 µm
- Fiber inner diameter: 1.0 mm
- Filter areas: 52 cm² to 15 m²
- Available lengths: 12, 24, and 41 inches
Benefit from:
- High flux rates and improved product recovery
- Excellent scalability from lab to production
- Reduced processing times and operational costs
- Enhanced durability and chemical compatibility
Choose our Hollow Fiber TFF Microfiltration modules for reliable, high-performance filtration solutions that meet the demanding requirements of modern bioprocessing and pharmaceutical manufacturing.
Applications
-
ApplicationMicrofiltration
-
ScaleLab
-
UsageReusable
Connections (Physical)
-
Connector(s)Feed/Retentate: Luer Lock Permeate: Luer lock
Dimensions
-
Filter Diameter0.95 cm
-
Filtration Area0.0193 m2
-
Length41"
General Specifications
-
Capsule/Cartridge FormatDiscover
Materials of Construction
-
Membrane MaterialmPES
Physicochemical Information
-
Fiber ID1.0 mm
-
Pore Size0.2µm
Product Information
-
Pack Size1-pack
Usage Protocols
-
Autoclavingno
Volume
-
Recommended Batch Volume80-850 ml