- Shop
- Tangential Flow Filtration (TFF)
- Hollow Fiber TFF
- Hollow Fiber TFF | Single-Use | Ultrafiltration Lab Scale
Hollow Fiber TFF | Single-Use | Discover 24" | 30kD | 0.5 mm
Our lab scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 17 cm2 to 579 cm2, feature a macrovoid-free surface and asymmetric structure for high-quality separation. They are ideal for lab-scale processes and effective with large, enveloped viruses and shear-sensitive molecules.
- Item No.:
- SU03005DIS24LL
- Piece
- 1
Our lab scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 17 cm2 to 579 cm2, feature a macrovoid-free surface and asymmetric structure for high-quality separation. They are ideal for lab-scale processes and effective with large, enveloped viruses and shear-sensitive molecules.
Overview
Specifications
Choose your Hollow Fiber TFF
Our Hollow Fiber TFF Ultrafiltration Modules boast a macrovoid-free surface and an asymmetric structure, ensuring consistent and high-quality separation results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan.
Designed specifically for small-scale laboratory processes, our range of filter areas provides the flexibility to meet your specific research needs. The variety of molecular weight cut-offs (MWCO) allows for precise control over molecule retention, making these modules suitable for concentration, diafiltration, especially with large, enveloped viruses, Lentivirus and shear sensitive molecules.
Key Features:
- Membrane MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa
- Fiber inner diameter: 0.5 and 1.0 mm
- Filter areas: 17 cm² to 579 cm²
- Available lengths: 12, 24, and 41 inches
Our modules excel particularly in the higher MWCO range, with outstanding performance in 100, 300, 500, and 750 kDa options. These larger pore sizes are ideal for separating larger biomolecules and offer exceptional flux rates and selectivity.
Benefit from:
- High flux rates and improved product recovery
- Excellent scalability within laboratory settings
- Reduced processing times and operational costs
- Enhanced durability and chemical compatibility
Choose our Hollow Fiber TFF Ultrafiltration modules for reliable, high-performance separation solutions tailored to the demanding requirements of modern laboratory bioprocessing. Our modules provide performance for your most challenging ultrafiltration applications in the lab.
Applications
-
ApplicationUltrafiltration
-
ScaleLab
-
UsageSingle-use
Connections (Physical)
-
Connector(s)Feed/Retentate: Luer Lock Permeate: Luer lock
Dimensions
-
Filter Diameter0.95 cm
-
Filtration Area0.0107 m²
-
Length24"
General Specifications
-
Capsule/Cartridge FormatDiscover
Materials of Construction
-
Membrane MaterialmPES
Physicochemical Information
-
Fiber ID0.5 mm
-
MWCO30kD
Product Information
-
Pack Size1-pack
Usage Protocols
-
Autoclavingno
Volume
-
Recommended Batch Volume50-400 ml