Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Human Serum Albumin (HSA), 20% solution

Human Serum Albumin for human ES and iPS cell culture

Volume
Price (USD)
$297.00
Item No.: 
05-730-1E
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Human Serum Albumin (HSA), 20% solution
Human Serum Albumin (HSA), 20% solution

Human Serum Albumin for human ES and iPS cell culture

Price (USD):
$297.00
Item No.:
05-730-1E
Number of pieces
1

Overview

Specifications

Human Serum Albumin (HSA) is a medium supplement that is a highly soluble osmolytic protein with a high molecular weight.

HSA is effective in maintaining hES cell health, expansion and growth. It is particularly valuable in maintaining cell membrane stability. HSA is useful both for binding anionic, cationic and neutral molecules, as well as its ability to sequester and stabilize a wide array of ions and other small molecules.

Applications

  • Application Area
    Supplement for cell culture

Compliance Information

  • Origin
    Xeno-Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension

Product Information

  • Brand
    Bio-Pure
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50 mL