Incucyte® Mouse IgG2b Fabfluor-488 Kit for Live-Cell Immunocytochemistry

One vial (50 µg) of lyophilized conjugate and one vial (200 µL) of Incucyte® Opti-Green background suppressor sufficient for labeling surface expressed proteins in 96-well format.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​

Color
Price (USD)
$626.00
Article number: 
4744
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Mouse IgG2b Fabfluor-488 Kit for Live-Cell Immunocytochemistry
Incucyte® Mouse IgG2b Fabfluor-488 Kit for Live-Cell Immunocytochemistry

One vial (50 µg) of lyophilized conjugate and one vial (200 µL) of Incucyte® Opti-Green background suppressor sufficient for labeling surface expressed proteins in 96-well format.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​

Price (USD):
$626.00
Item No.:
4744
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Incucyte® Fabfluor-488 Antibody Labeling Dye is designed for quick, easy labeling of Fc-containing test antibodies with a green fluorophore. Once labeled the Incucyte Fabfluor-488-antibody complex, in combination with Incucyte® Opti-Green background suppressor, can be used for identification of surface expressed antigens in live-cells. The Incucyte Fabfluor-488 Dye is specifically formulated for use in the Incucyte® Live-Cell Analysis System and can be added directly to tissue culture wells using a no wash, simple mix and read immunocytochemistry protocol for the real-time, kinetic evaluation of live-cell surface protein expression and distribution.

Applications

  • Application
    Immunocytochemistry
  • Assay Type
    Antibody Labeling

Biological Information

  • Species +/- Isotype
    Mouse IgG2b
  • Target
    Mouse

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5
  • Optical Module
    • Green/Red
    • Green/Orange/NIR

General Specifications

  • Color
    Green
  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    2-8 °C

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.