Incucyte® Neuroprime Kit
A complete solution for performing kinetic, live-cell imaging of 96-well co-culture assays utilizing primary rat cortical neurons and astrocytes. Supplied as 1 vial (0.45 mL) Incucyte® Neurolight Lentivirus (Synapsin promoter), 1 vial (2 x 106 cells) cryopreserved Incucyte® rCortical Neurons, 1 vial (2 x 106 cells) cryopreserved Incucyte® rAstrocytes.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $1,380.00
- Item No.:
- 4760
- Availability:
- pcs
Choose your Incucyte® Reagents and Kits
The Incucyte® Neuroprime Kits contain cryopreserved vials of rat cortical neurons and astrocytes isolated from embryonic stage (E18) Sprague-Dawley rats as well as sufficient Incucyte® Neurolight Red or Orange Lentivirus to perform one 96-well experiment. The lentivirus encodes a red (mKate2) or orange (TagRFP) fluorescent protein regulated by a synapsin promoter that selectively drives expression in neurons and minimizes expression in nonneuronal cell types. After 6 days in co-culture, the neurons form extensive neurite networks enabling the neurotoxic or neuroprotective effects of treatments to be assessed. Dynamic changes in neuronal network length and branching are measured using Incucyte® Live-Cell Analysis Systems.
Datasheet
Safety Datasheet
Applications
-
ApplicationNeurite Analysis
-
Assay Type
-
Cell Health
-
Viability
- Neuronal Labeling
-
Cell Health
-
Research AreaCell Health
Features
-
Device/Instrument Compatibility
-
S3
- S3
-
S3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorOrange
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.