Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Live Cell Imaging & Analysis
- Instruments
- Incucyte® SX1 Live-Cell Analysis System
Incucyte® SX1 Live-Cell Analysis System
Top Features of the Incucyte® SX1 Live-Cell Analysis System
- Two-color Green/Red fluorescence plus HD phase contrast imaging
- 4X, 10X or 20X objectives – single position use
- Interchangeable tray to support over 700 vessels
Top Applications for the Incucyte® SX1 Live-Cell Analysis System
- Cell health and proliferation
- Cell movement and morphology
- Assays for 3D models
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Article number:
- 4788
Top Features of the Incucyte® SX1 Live-Cell Analysis System
- Two-color Green/Red fluorescence plus HD phase contrast imaging
- 4X, 10X or 20X objectives – single position use
- Interchangeable tray to support over 700 vessels
Top Applications for the Incucyte® SX1 Live-Cell Analysis System
- Cell health and proliferation
- Cell movement and morphology
- Assays for 3D models
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
Overview
Specifications
Choose your Incucyte® Live-Cell Analysis System
The Incucyte® SX1 Live-Cell Analysis System is designed to provide smaller labs with a reliable and efficient way to monitor and analyze cell behavior for days, weeks or months in real time. The Incucyte® SX1 is a two color (green/red fluorescence) system with HD phase contrast imaging that can support up to two microplates in parallel. It comes standard with a 10X objective and the option to purchase 4X and 20X objectives separately. The system has a robust suite of applications: cell health and viability, cell function, cell movement and morphology, cell monitoring and workflows and assays for 3D models.
Incucyte® SX1 is designed to keep cells stationary in the stable environment of your incubator while Incucyte® optics move below to capture biology as it unfolds – meaning no disruption to your cell cultures. The intuitive integrated software allows for easy data capture and analysis, giving detailed insights into cell behavior while producing powerful visualizations of images and kinetic measurements. The Incucyte® SX1 Live-Cell Analysis System is an essential tool for economical labs looking to gather more biological insights with advanced live-cell imaging and analysis capabilities.
Applications
-
Application
-
Spheroid Growth Assay
-
Phagocytosis
-
Antibody Internalization
-
Cell Health
-
Cytotoxicity
-
Spheroid Cell Health
-
Immune Cell Killing
-
Immunocytochemistry
-
Chemotaxis
-
Morphological Analysis
-
Neurite Analysis
-
Proliferation
-
Scratch Wound
-
Angiogenesis
-
Kinase Activity
-
Label-Free Viability
-
Neurite Outgrowth
-
Organoid Culture QC
-
Scratch Wound Migration and Invasion Assays
- Apoptosis
-
Spheroid Growth Assay
Features
-
Incubator Size>200L
-
Independent Vessel SchedulingNo
-
Memory Data Storage64 GB
-
Microplate Capacity1
-
Multi-objective SchedulingNo
-
Number of Interchangeable Trays1
-
Objective AutomationNo
-
Optical ModuleGreen/Red
-
Remote Network CapabilityYes
-
Total Fluorescence Channels2
Power Requirements
-
Line Voltage100-240 VAC 50 | 60Hz
Product Information
-
BrandIncucyte®
Citation information is temporarily unavailable. Please check back later.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.