Ingenix® Suite External Balance Calibration Module
Top Features of External Balance Calibration Module
- Guided Calibration Workflow at the Cubis® II MCA Lab Balance
- Management of External Weighing Sets
- Management and Scheduling of Calibration Jobs
- Balance and Weight Set Information in Reports
- One Cubis® II MCA Lab Balance License included
Popular Applications for External Balance Calibration Module
- External Balance Calibration
- Record all Relevant Calibration Data
- Create Comprehensive and Customizable Reports for Calibration Activities
- Item No.:
- DSX1PC01LWGEXC01
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Ingenix Suite - Lab Data and Fleet Management Software
The External Balance Calibration Module is designed to optimize and streamline the external calibration processes for Cubis® II MCA lab balances. With guided workflows, efficient task management, and comprehensive data recording, this module ensures that calibration processes are accurate, compliant, and easy to manage.
The module works in unison with the QApps installed on the lab balances to provide an intuitive, step-by-step guided calibration workflow for Cubis® II MCA lab balances. This ensures uniform procedures across all balances and reduces errors during manual data processing. It effectively manages external weighing sets, integrating all necessary data into the calibration process to simplify operations. The module allows labs to schedule and manage calibration jobs, maintaining regular cycles and reducing downtime. Additionally, it automatically includes all relevant balance and weight set information, minimizing manual entry errors and ensuring accuracy. It is possible to send calibration jobs automatically to the assigned balances, further streamlining the process. A Notification can also be sent directly via email whenever a maintenance or calibration job is scheduled, ensuring timely upkeep and efficient lab operations. These functionalities collectively enhance precision and reliability in lab measurements, streamline calibration operations, and maintain high standards of compliance support.
One inclusive Cubis II MCA Lab balance license is provided, giving immediate access to essential management tools, while the option for unlimited balance connections allows for scalable management of multiple balances while limiting additional costs. This flexibility ensures that as your lab grows, the device management system can grow with it, maintaining efficiency and avoiding hidden costs.
Ingenix® is a powerful software suite designed to optimize and simplify data and device management. It offers tools for data analysis and reporting, ensuring high efficiency and accuracy in your lab operations. Ingenix® allows you to easily create and send diagnostic files directly to the Support Team for streamlined service processes. With advanced role management, you can customize user roles with specific access levels to match lab responsibilities. The suite supports both LDAP and local user management, fitting seamlessly into your IT infrastructure. Additionally, Ingenix® provides flexible license activation options, both online and offline, through MySartorius.com. Transform your lab with Ingenix®—where innovation meets precision.
Disclaimer: The Ingenix® Trademark is registered in the EU, CN, IL, JP, SG, CH, TR, and GB.
Applications
-
ApplicationCalibration of Balances with external weights
Features
-
Device/Instrument CompatibilityCubis® II MCA
Product Information
-
License Period1 Year
-
Qualification Documents1 Year
Top Features of Software Qualification Documents
- Digital Document Access
- Tailored Documentation to specific software modules
- Option to purchase without Service
Popular Applications for Software Qualification Documents
- Software Installation and Operational Qualification
- Regulatory Compliance Assurance
Top Features of Installation, Qualification & Training Service
- Flexible installation service
- Flexibility through additional optional services like IQ/OQ & training
Popular Applications for Installation, Qualification & Training Service
- Software Installation and Qualification
- Compliance Assurance
- User Training
Top Features of GxP Compliance Module
- Supports Compliance with 21 CFR Part 11 and EU Annex 11
- electronic signatures and four-eyes principle
- Full Audit Trail of Devices and the System
- Exporting of Audit Trail
Popular Applications for GxP Compliance Module
- Audit Preparation
- Filtering audit records by user, balance name, serial number, timestamp, and more
- Reviewing, Removing, and Commenting of audit relevant events
- Quality Assurance in GxP Environments
Top Features of Lab Balance Device Management
- Centralized and Automated Lab Weighing Data Transfer from Cubis® II MCA Lab Balance
- Remote Firmware Update of Cubis® II MCA Lab Balance and QApps
- One Cubis® II MCA Lab Balance License included
- Possibility of unlimited Cubis® II MCA Lab Balance Connections
- Automated Balance Detection within the Network
Popular Applications for Lab Balance Device Manager Module
- Balance Device and Data Management (Optionally Working with existing LIMS/ELN Systems)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.