RUO Recombinant Human IL-10 Protein

Top Features of RUO Recombinant Human IL-10 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human IL-10 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Size
Price (USD):
$259.00
Item No.: 
CYK-0025-1007
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.
Interleukin-10 (IL-10) is an anti-inflammatory cytokine, which is classified as a class-2 cytokine and it down regulates the expression of T helper 1 cytokines, MHC Class II antigens, and co-stimulatory molecules on macrophages as well as being used in supporting the generation of anti-inflammatory DCs.

Applications

  • Application Area
    • Cell culture
    • Immunology
  • Cell Type
    DC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P22301
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    19.6 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´