RUO Recombinant Human IL-2 Protein
Top Features of RUO Recombinant Human IL-2 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-2 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
Size
- Price (USD):
- $104.00
- Item No.:
- CYK-0025-1001
- Availability:
- pcs
Added to Shopping Cart
Choose your RUO Growth Factors & Cytokines
Interleukin-2 (IL-2) is a cytokine signaling molecule that is mainly produced by T cells and is a central regulator of immune responses and plays a role in anti-inflammatory reactions, hematopoiesis and tumor surveillance. IL-2 is used to promote proliferation and differentiation of CAR T cells, TCR T cells, Tregs, TILs, NK cells and CIK cells.
Applications
-
Application Area
-
Cell culture
- Immunology
-
Cell culture
-
Cell Type
-
T Cells
- NK Cells
-
T Cells
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP60568
-
ReconstitutionAcetic acid 0,1%
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing sodium acetate and sodium chloride, pH 5.0
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)16.3 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.