RUO Recombinant Human IL-6 Protein
Top Features of RUO Recombinant Human IL-6 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-6 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $190.00
- Item No.:
- CYK-0025-1014
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Interleukin-6 (IL-6) is a multifunctional cytokine produced primarily by T cells, monocytes and macrophages and acts both pro-inflammatory and anti-inflammatory. It regulates acute phase responses, inflammatory reactions, hematopoiesis, bone metabolism, cancer progression and immune responses and is used in the ex vivo maturation of immature DCs and proliferation of HSCs.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
HSC
- ESC/iPSC
-
HSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP05231
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)21.9 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.