RUO Recombinant Human IL-7 Protein
Top Features of RUO Recombinant Human IL-7 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-7 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $324.00
- Item No.:
- CYK-0025-1008
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Interleukin-7 (IL-7) is a cytokine that promotes the differentiation of pluripotent hematopoietic stem cells (HSCs) into lymphoid progenitor cells and supports proliferation of various cells in the lymphoid lineage (B cells, T cells and NK cells). It is secreted mainly by stromal cells in the bone marrow and thymus and is used in the ex vivo expansion of genetically modified T cells, such as CAR T cells, and differentiation of induced pluripotent stem cells (iPSCs) into T cells. It is in addition used to differentiate cord blood derived hematopoietic stem cells (HSCs/CD34+) into NK cells.
Applications
-
Application Area
-
Cell culture
-
Immunology
- Stem cell biology
-
Cell culture
-
Cell Type
-
T Cells
-
NK Cells
- ESC/iPSC
-
T Cells
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP13232
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride and polysorbate 20, pH 7.5
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)18.3 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.