iQue® Caspase 3/7 Reagent
iQue® Caspase 3/7 Reagent Kit consists of a dye that fluoresces when cleaved by activated caspases 3 & 7 which play an important role in the apoptotic pathway. An increase in fluorescence scores as a positive for apoptotic response. This kit can be multiplexed with other iQue® kits.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $4,150.00
- Item No.:
- 91036
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits
- No wash protocol – just add and read for fast, easily automated workflow.
- Multiplex with Qbeads PlexScreen kits for richer content.
Principle
The activation of Caspase 3 and 7 is detected by the use of NucView 488 Caspase-3/7 substrate, which upon cleavage by activated enzyme, results in an intracellular fluorescent signal.
Applications
-
ApplicationCell Health and Proliferation
-
Research AreaCell Health
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationBlue-Red
-
Reagents and Kits TypeCaspase 3/7 Detection Reagent
Product Information
-
BrandiQue®
-
Pack Size50 X 384 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.