iQue® Human Antibody Dependent Cellular Phagocytosis (ADCP) Kit
The iQue® Human Antibody Dependent Cellular Phagocytosis (ADCP) Kit enables high throughput identification of tumor elimination mediated by mAbs. The kit is designed for homogeneous labeling of target cancer cells using a green fluorescent dye, effector cell identification via (non-adherent or adherent) CD14+ labeling, as well as quantification of cell membrane integrity.
Post labeling of target and effector cells, customer test antibodies are added, inducing tumor clearance via their binding to encoded target cells and subsequent CD14+ effector cell binding and engulfment. Test antibodies bind to target cells through its Fab region and CD14+ effector cells binding via Fc region. The readout measures the number of CD14+ effector cells that are positive for the cell encoder dye. The CD14+ effector cells can only be positive for the cell encoder dye if they have phagocytosed target cells.
The iQue® Human ADCP Kit has been validated for use on the iQue® platform with BR and VBR configurations.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $6,000.00
- Item No.:
- BA-97109
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Key Benefits Perform high-throughput analysis: Validated reagents for rapid quantification of ADCP in 96 or 384-well plates
Obtain quantitative data: Generate reproducible and specific measurements of ADCP suitable for pharmacological analysis
Analyze multiple cell models: Assess ADCP on a variety of adherent or non-adherent target cells
Maximize productivity: Reduce time to answer with real time data analysis and novel visualization tools
Applications
-
ApplicationAntibody Characterization
-
Research Area
-
Antibody Discovery
-
Drug Discovery
- Immuno-Oncology
-
Antibody Discovery
Biological Information
-
TargetHuman
General Specifications
-
Laser ConfigurationViolet-Blue-Red
Product Information
-
BrandiQue®
-
Pack Size5 X 384 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.