iQue® SARS-CoV-2 (IgG, IgM and IgA) Kit
Explore COVID-19 research and obtain a comprehensive profile for SARS-CoV-2 using a multiplex and high-throughput serological assay. Qualitative and quantitative analysis of anti-SARS-CoV-2 Spike RBD antibodies from human blood samples (sera and plasma) is accomplished with a streamlined workflow for ease-of-use.
Top Features of the iQue® SARS-CoV-2 (IgG, IgM and IgA) Kit
- Combined detection of all three antibody isotypes saves time and precious samples
- High throughput and streamlined analysis for SARS-CoV-2 serological surveillance
- Accurate immune response assessment
Popular Applications for the iQue® SARS-CoV-2 (IgG, IgM and IgA) Kit
- Immunology
- Virology research
- Vaccine development
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- BA-97125
- Availability:
- pcs
- Discontinued
Choose your iQue® Reagents and Kits
The outbreak of SARS-CoV-2 continues to persist due to constant mutation and evasion. Protection against the virus is dependent upon development of a humoral immune response, meaning the need is ongoing for accurate assessment of quantity and duration of antibody response (particularly those targeting the SARS-CoV-2 spike protein receptor binding domain). Serological testing to quantitate the three major isotypes (IgG, IgM and IgA) of antibodies specific for SARS-CoV-2 Spike RBD can be used to facilitate characterization and monitor the duration of the antibody response in both COVID-19 patients and vaccinated individuals, detect asymptomatic infections and survey past infection prevalence in a population. With the iQue® SARS-CoV-2 (IgG, IgM and IgA) Kit, detection is fast and reliable.
Innovation for Smarter Research
While traditional enzyme-linked immunosorbent assay (ELISA), lateral flow immunoassay and flow cytometry can be used to detect anti-SARS-CoV-2 Spike RBD IgG, IgM or IgA antibodies, these methods have limitations:
- Provide only qualitative results
- Labor-intensive, may not support high-throughput applications
- Large amounts of reagents required
- Do not allow multiplexing analysis of IgG, IgM and IgA antibodies
The iQue® SARS-CoV-2 (IgG, IgM and IgA) kit provides a rapid, robust and sensitive serological assay for the measurement of IgG, IgM and IgA anti-SARS-CoV-2 Spike RBD antibodies in a single well of a 96 or 384-well plate with antibody detection levels in the pg/mL range.
Maximized Productivity
The multiplexed assay enables high-throughput analysis of the three major isotypes (IgG, IgM and IgA) of antibodies specific for SARS-CoV-2 Spike RBD in a single well for comprehensive analysis of immune response.
Save Precious Samples
Conserve laboratory samples by using a streamlined workflow that requires only a single 10 µL sample diluted at least 100-fold. Get robust and accurate data without exhausting resources like reagents.
User Manual
Applications
-
ApplicationImmune Cell Function
-
Research AreaImmunology
Biological Information
-
TargetHuman
Features
-
Device/Instrument CompatibilityiQue®3
General Specifications
-
Laser ConfigurationViolet-Blue-Red
-
Reagents and Kits TypeSARS-CoV-2
Product Information
-
BrandiQue®
-
Pack Size1 X 96 wells
Human Qbeads Inflammation Panel Kit allows the measurement of seven human cytokines and chemokines from either serum or in vitro samples. The cytokines/ chemokines included are implicated in inflammatory responses to disease states including autoimmune diseases, chronic inflammation, and infections, including viral infections such as COVID-19.
Analytes offered in the Human Qbeads Inflammation Panel Kit include Human Interferon gamma (IFNγ), Interleukin-2 (IL-2), Interleukin-6 (IL-6), CCL2 (MCP-1), CCL3 (MIP-1α), CXCL9 (MIG), and CXCL10 (IP-10).
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Human Qbeads Inflammation Panel Kit allows the measurement of seven human cytokines and chemokines from either serum or in vitro samples. The cytokines/ chemokines included are implicated in inflammatory responses to disease states including autoimmune diseases, chronic inflammation, and infections, including viral infections such as COVID-19.
Analytes offered in the Human Qbeads Inflammation Panel Kit include Human Interferon gamma (IFNγ), Interleukin-2 (IL-2), Interleukin-6 (IL-6), CCL2 (MCP-1), CCL3 (MIP-1α), CXCL9 (MIG), and CXCL10 (IP-10).
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.