jetPRIME® DNA/siRNA (co-) transfection

jetPRIME® is a versatile DNA and siRNA transfection reagent that ensures effective and reproducible scientific results. This powerful reagent ensures high DNA transfection efficiency and excellent gene silencing in a variety of adherent cells. jetPRIME® is also ideal for DNA/siRNA co-transfection with very low cytotoxicity.

Amount of Reagent
Price (USD)
$3,390.00
Article number: 
101000001
*Custom/bulk order quotes are provided within 24 hours of request.
jetPRIME® DNA/siRNA (co-) transfection
jetPRIME® DNA/siRNA (co-) transfection

jetPRIME® is a versatile DNA and siRNA transfection reagent that ensures effective and reproducible scientific results. This powerful reagent ensures high DNA transfection efficiency and excellent gene silencing in a variety of adherent cells. jetPRIME® is also ideal for DNA/siRNA co-transfection with very low cytotoxicity.

Price (USD):
$3,390.00
Item No.:
101000001
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

jetPRIME® is a polyvalent transfection reagent that ensures effective and reproducible DNA and siRNA transfection in several adherent cell lines. This versatile reagent is also perfect for co-transfection of DNA and siRNA. Transfection with jetPRIME® requires only low amounts of nucleic acid, hence resulting in very low cytotoxicity.

jetPRIME® is suited for different applications, such as plasmid transfection, gene silencing, co-transfection of different nucleic acids, and CRISPR/Cas9-mediated gene knock-out.

Key Benefits

  • Versatile :One reagent for DNA and siRNA transfection.
  • Time saving :Easy to use transfection reagent.
  • Gentle on cells :Low cytotoxicity.
  • Cost-effective :Requires less DNA and less reagent for efficient transfection.

Applications

  • Application
    • Plasmid transfection
    • Genome Editing
    • siRNA transfection
    • Co-delivery of different nucleic acids
  • Cell Type
    Adherent cells

Biological Information

  • Buffer Size
    10 x 60 mL
  • Molecule delivered
    DNA, siRNA, DNA & siRNA
  • Number of transfections
    1.5 ml of jetPRIME® transfection reagent is sufficient to perform up to 1500 transfections in 24-well plates or 375 transfections in 6-well plates

General Specifications

  • Amount of Reagent
    jetPRIME® 5 x 1.5 mL
  • Reagents and Kits Type
    jetPRIME®

Product Information

  • Provided With
    jetPRIME® Buffer

Storage Conditions

  • Storage Conditions
    5 °C ± 3 °C

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.