jetPRIME® DNA/siRNA (co-) transfection
jetPRIME® is a versatile DNA and siRNA transfection reagent that ensures effective and reproducible scientific results. This powerful reagent ensures high DNA transfection efficiency and excellent gene silencing in a variety of adherent cells. jetPRIME® is also ideal for DNA/siRNA co-transfection with very low cytotoxicity.
- Price (USD):
- $3,148.00
- Item No.:
- 101000001
- Availability:
- pcs
*Custom/bulk order quotes are provided within 72 hours of request.
jetPRIME® is a polyvalent transfection reagent that ensures effective and reproducible DNA and siRNA transfection in several adherent cell lines. This versatile reagent is also perfect for co-transfection of DNA and siRNA. Transfection with jetPRIME® requires only low amounts of nucleic acid, hence resulting in very low cytotoxicity.
jetPRIME® is suited for different applications, such as plasmid transfection, gene silencing, co-transfection of different nucleic acids, and CRISPR/Cas9-mediated gene knock-out.
Key Benefits- Versatile :One reagent for DNA and siRNA transfection.
- Time saving :Easy to use transfection reagent.
- Gentle on cells :Low cytotoxicity.
- Cost-effective :Requires less DNA and less reagent for efficient transfection.
Datasheet
Flyer
Technical Note
Applications
-
Application
-
Plasmid transfection
-
Genome Editing
-
siRNA transfection
- Co-delivery of different nucleic acids
-
Plasmid transfection
-
Cell TypeAdherent cells
Biological Information
-
Buffer Size10 x 60 mL
-
Molecule deliveredDNA, siRNA, DNA & siRNA
-
Number of transfections1.5 ml of jetPRIME® transfection reagent is sufficient to perform up to 1500 transfections in 24-well plates or 375 transfections in 6-well plates
General Specifications
-
Amount of ReagentjetPRIME® 5 x 1.5 mL
-
Reagents and Kits TypejetPRIME®
Product Information
-
Provided WithjetPRIME® Buffer
Storage Conditions
-
Storage Conditions5 °C ± 3 °C