- Shop
- Centrifugation
- Centrifugation Flow Kits
- Ksep® 400 Harvest Clarification Consumable Kit (Cell Clarification)
Ksep® 400 Harvest Clarification Consumable Kit (Cell Clarification)
KSEP400-SET-HC consumable kit contains both the chamber set and the valve disposable set.
- Item No.:
- KSEP400-SET-HC
- Availability:
- For more information please log in
- Piece
- 1
Ksep® 400 Harvest Clarification Consumable Kit (Cell Clarification)
KSEP400-SET-HC consumable kit contains both the chamber set and the valve disposable set.
Overview
Specifications
Choose your Ksep® Consumable Kits
Patented Ksep® systems technology is the only current technology that provides significant advantages for users that want to either harvest cells as product or discard cells as by-product during manufacturing.
Benefits
Smart Bioprocessing
- Integrates and | or reduces processing steps and time
- Improves recoveries of both solids and liquids
- Provides option to selectively remove small particulate impurities, e.g. plastic generated, cell debris
- Built-in scalability (4 – 6 fold) for development and manufacturing using the same system
- Automated with option to run in complete manual mode
- No hardware change for different applications
- Handles low to high cell density cultures (>150 million cells/mL) equally well
Advanced Cell Handling
- Imparts low shear on cells and keeps the cells intact
- Maintains a healthy environment to sustain cell viability
- Complete supernatant product recovery from slurry without dilution
- Reduces intracellular protein contamination for harvest applications by keeping the cells intact
Ensures cGMP Manufacturing
- Closed system with single-use class VI product contact surfaces
- Simple, robust, and scalable
- One software for all systems
- Clog-free and continuous operation
Applications
- Harvest | Clarification
- Cell Therapy
- Vaccine Manufacturing
- Blood Processing
- Learn more at www.sartorius.com/ksep-systems
Applications
-
ApplicationCell Clarification
Connections (Physical)
-
ConnectionsProcess Connections: 0.375” OD × 0.25” ID C-Flex / Bioreactor: 0.375” OD × 0.25” ID C-Flex / Wash Buffer/Media: 0.375” OD × 0.25” ID C-Flex / Harvest: 0.375” OD × 0.25” ID C-Flex / Waste: 0.375” OD × 0.25” ID C-Flex
General Specifications
-
Flow Rate408 mL/min/Ch * 4 chambers
Product Information
-
BrandKsep®
Volume
-
Volume400 mL (4 × 100 mL)
-
Working Volume0.5 – 200 L