Light conductor cable for bioreactor bags

Light conductor (fiber optic) cable designed to connect integrated optical sensors in Flexsafe® RM and STR® bags to compatible measurement devices, e.g. Biostat® RM Control Tower and Biostat STR®. Delivering dependable signal transmission and streamlined setup for precise, real-time monitoring.

Price (USD)
$433.00
Item No.: 
SB-DS-------GF
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Light conductor cable for bioreactor bags
Light conductor cable for bioreactor bags

Light conductor (fiber optic) cable designed to connect integrated optical sensors in Flexsafe® RM and STR® bags to compatible measurement devices, e.g. Biostat® RM Control Tower and Biostat STR®. Delivering dependable signal transmission and streamlined setup for precise, real-time monitoring.

Price (USD):
$433.00
Item No.:
SB-DS-------GF
Availability: 
For more information please log in
Number of pieces
1

Overview

Specifications

Key features:

  • Purpose-built for Flexsafe® RM optical and perfusion bags and Flexsafe® STR bags
  • Secure optical coupling for stable, reliable readings
  • Simple, plug-in connectivity for fast deployment
  • Flexible, durable design for routine handling and routing

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • Preclinical and clinical studies
    • Small scale production of monoclonal antibodies
    • Recombinant protein production
    • Vaccine production
    • Large scale seed expansion

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter or Sartopore® Air Midisart

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L
    • Biostat® RM 200 L

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Brand
    Flexsafe® RM
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50 - 1000 L