Biostat STR® Microbial is a high-performing single-use fermenter in the conventional stirred-tank design.The instrument is based on a synchronized concept of the three key elements, system hardware (bag holder and control tower), single-use vessel and automation platform.

The bag holder is housing and supporting the bag, with that delivering its functionality. While the control tower comes with a touch-screen HMI, it provides PAT as well as actuator interfaces.

The consumables are composed of the Flexsafe STR® bags and an advanced exhaust line ensuring highest performance and supporting robust microbial processes.

The unique control tower concept with Biobrain®

automation platform allows highest flexibility, easy configuration switch over and stand-alone GMP process supervision.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Biostat STR® Microbial
Biostat STR® Microbial

Biostat STR® Microbial is a high-performing single-use fermenter in the conventional stirred-tank design.The instrument is based on a synchronized concept of the three key elements, system hardware (bag holder and control tower), single-use vessel and automation platform.

The bag holder is housing and supporting the bag, with that delivering its functionality. While the control tower comes with a touch-screen HMI, it provides PAT as well as actuator interfaces.

The consumables are composed of the Flexsafe STR® bags and an advanced exhaust line ensuring highest performance and supporting robust microbial processes.

The unique control tower concept with Biobrain®

automation platform allows highest flexibility, easy configuration switch over and stand-alone GMP process supervision.

Item No.:
m-biostat-str-microbial

Overview

Specifications

Choose your product

Filter by product attributes

Products (1)

The Biostat STR® Microbial combines the advantages of convenient single-use systems with the performance of traditional stainless-steel fermenters. With 11 - 40 L working volume the system allows easy transfer from stainless steel processes to single-use fermentation equipment or scaling from Ambr® 250 High-Throughput or Modular microbial processes.

The instruments can be used in batch and fed-batch mode in late Process Development and small-scale Customer Manufacturing processes.

    Designed for all types of high-demanding microbial processes
    Suited for pDNA production
    Qualified Flexsafe STR® microbial bag for GMP processes
    Improve productivity and ease of use
    Achieve superior process control