M-power Precision Balance
the balance for first-time users at vocational and professional schools and universitiesThe M-class balances were developed especially for ambitious first-time users in the laboratory and academic sector. The range of models stretches from compact, portable precision balances for the natural sciences, up the high resolution analytical balances with automatic calibration.
- Item No.:
- AZ313
- Discontinued
Choose your Discontinued Balances
The M-class balances were developed especially for ambitious first-time users in the laboratory and academic sector. The range of models stretches from compact, portable precision balances for the natural sciences, up the high resolution analytical balances with automatic calibration.
- Sartorius weighing technology, i.e. quick and fast measuring results and the legendary Sartorius reliability
- Limitation to the essentials, i.e. no compromises in quality and at the same time excellent price performance ratio
- Practice-related equipment and design, i.e also first-time user can immediately start working with the balance efficiently and without errors
Features M-Power:
- Weighing range up to 6,100 g
- Resolution up to 0.1 mg
- External Calibration
- Compact and robust design
Compliance Information
-
Legal VerificationNone
Dimensions
-
Weighing Pan Diameter⌀ 100 mm
Features
-
AdjustmentExternal
-
DisplayLiquid-crystal display, black and white
-
LevelingManual
-
Repeatability± 0.003 g
-
Scale Interval1 mg
General Specifications
-
Draft ShieldManual
-
Linearity± 0.004 g
Operating Conditions
-
Maximum Weighing Capacity310 g
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.