- Shop
- Weighing
- Moisture Analyzers
- MA35 Infrared Moisture Analyzer for USA
MA35 Infrared Moisture Analyzer for USA
The MA35 is the basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.
The compact and rugged design, combined with great precision and measurement accuracy, make the MA 35 the ideal device for uniform measuring tasks. Sartorius’s decades of experience in the area of moisture analysis guarantees quick and reliable measurement results and high user-friendliness.
- Article number:
- MA35M-115US
The MA35 is the basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.
The compact and rugged design, combined with great precision and measurement accuracy, make the MA 35 the ideal device for uniform measuring tasks. Sartorius’s decades of experience in the area of moisture analysis guarantees quick and reliable measurement results and high user-friendliness.
Overview
Specifications
Choose your Infrared Moisture Analyzer MA35
The MA35 is the ideal basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.
The selection of long-lasting and rugged components, impervious to vibration and dirt, guarantees reliable measurement results, even in a harsh environment. An ideal partner for use in production, incoming goods or in the laboratory.
- Advantages
- Time-saving alternative to a drying oven – measurement results in only 10 – 20 minutes
- Simple operation
- Rugged design
- Ideal for simple routine checks
- Choice of two modes for end-point determination of a measurement: fully automatic and timer modes
- Best price-performance ratio with Sartorius quality – Made in Germany
Accessories Information
-
Data PrinterExternal (optional)
Applications
-
ApplicationStandard Applications
Calibration
-
Built-in Calibration WeightNo
Compliance Information
-
ISO/GLP Compliant PrintoutInalterable standard configuration template and short report
-
Version Compliant with FDA/ HACCP RegulationsYes, with accessories kit YDS05MA
Connections (Data)
-
Data InterfaceRS232C
Dimensions
-
Depth366 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
ASAP Mode for Parameter RecognitionNo
-
Access to the Sample ChamberVia hinged cover
-
Analysis ModeFully automatic, Timer settings 1 × 0.1-99 min.
-
Display Mode for Results% moisture, % dry weight (solids), % RATIO, g residue
-
Exchange of the Heating Unit by Plug&Dry®No
-
Heating ModeStandard drying
-
Manual Input of Tare WeightsNo
-
Maximum Number of Programs1
-
Memory Data StorageEnd point up to the next moisture measurement run
-
Number of Program Memories1
-
Operator Guidance FeaturesContext-sensitive menu with alphanumeric interactive prompts and icons
-
Password ProtectionNo
-
Scale Interval1 mg, 0.01 %
-
reproTESTNo
General Specifications
-
Accuracy of the Weighing System1 mg
-
Heating SourceMetal rod heater, very robust
-
Temperature Range40°C – 160°C, adjustable in 1-degree increments
Operating Conditions
-
Maximum Weighing Capacity35 g
-
Recommended Moisture Range3 – 99%
Power Requirements
-
Line Voltage115 V
Product Information
-
BrandMA35
-
Country-Specific EnhancementsUnited States of America (US)
-
Product LineMA35
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.