MD8 Airport Portable Air Sampler
Choose your MD8 Air Samplers
A fundamental aspect of cleanrooms and critical zones is to achieve lowest concentrations of airborne particles by reducing ther introduction and generation. Measurement for this purpose must be accurate as well as reliable, and must not interfere with the zone protection.
The MD8 air samplers, MD8 Airscan and the portable AirPort MD8, are designed to detect smallest viruses and microorganism in the air by using the unique Gelatine Membrane Filters (GMF) and BACTairTM agar plates. Air sampling in critical areas can be performed isokinetically with MD8 Airscan.
Brochure
Datasheet
Other
User Manual
Applications
-
ApplicationAir Monitoring
-
Application AreaAir monitoring
-
Laboratory Working AreaLow cleanroom areas recommended
-
Market
-
Environmental/Water Testing
-
Food & Beverage
- Pharma/Biotech
-
Environmental/Water Testing
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
Electrical / Battery itemYes
Dimensions
-
Dimensions135 × 300 × 165 mm
-
Filter DiameterN/A
Features
-
PortabilityPortable
General Specifications
-
Culture MediaN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Line Voltage115 – 230 V
Product Information
-
BrandMD8
-
Pack Size1
-
TypeInstrument
Volume
-
Sample Volume25, 50, 100, 250, 500, 750, 1000 L
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.