MDXK Medium, liquid, 20 L BAG
MDXK Medium is a chemically defined and animal-component-free media, developed for cultivation of MDCK, MDBK and other mammalian cell lines particularly suited for virus production.
- Item No.:
- 1010-0020BAG
- Min. Order Qty.
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Madin-Darby Canine/Bovine Kidney (MDCK/MDBK) are mammalian cell lines widely used in biological and biomedical research as well as in virus and vaccine production.This chemically defined medium is especially suited for virus production.
Applications
-
ApplicationVaccine
-
Application Area
-
MDCK/MDBK cells growth
- Virus production
-
MDCK/MDBK cells growth
Compliance Information
-
OriginAnimal-Component Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Package TypeBag
Volume
-
Volume20L