Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Mline® Mechanical Pipette, 8 Channel

Sartorius Mline® 8 channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 1 μL to 300 µL. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.

Item numbers 725120, 725130, 725140 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Volume
Item No.: 
725120
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Mline® Mechanical Pipette, 8 Channel
Mline® Mechanical Pipette, 8 Channel

Sartorius Mline® 8 channel mechanical pipettes offer excellent ergonomics, performance and safety in manual pipetting. It is designed to maintain high accuracy and precision in repetitive and long-lasting manual pipetting. Its excellent ergonomics minimize the risk of work related hand, arm and shoulder disorders and Work Related Upper Limb Disorder (WRULD). It covers the full volume range of 1 μL to 300 µL. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.

Item numbers 725120, 725130, 725140 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Item No.:
725120
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The Mline® 8 channel mechanical pipettes have a comfortable handle and an ergonomic finger support combined with low pipetting forces for effortless pipetting. Good fit in hand minimizes the grip force needed to hold the pipette making pipetting confortable.

- Volume range starting from 1 µL up to 300 µL
- Secure volume adjustment with two-hand volume lock system
- Large display for easy reading of volume
- For both right and left handed users
- Color coded for easy matching of fitting tips
- Safe-cone filters available for models above 10µl for extra protection when using non-filtered tips
- Safe-cone filter ejection system
- Materials have high chemical and UV-resistance to secure long life-time of the pipette
- Fully autoclavable without the need for disassembly

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    Yes
  • Electrical / Battery item
    No

Dimensions

  • Dimensions WxDxH
    280 × 120 × 45 mm

Features

  • Device/Instrument Compatibility
    • Universal Design
    • Safetyspace®
    • Optifit

General Specifications

  • Channels
    8

Product Information

  • Brand
    Mline®
  • Pipette Type
    Mechanical pipettes, adjustable volume

Volume

  • Volume
    1 – 10 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.