- Shop
- Microbiological Testing
- Kits & Assays
- Microsart® AMP Extraction
Microsart® AMP Extraction
The Microsart® AMP Extraction kit is developed for the isolation of mycoplasma DNA from different types of sample material, i.e. cell cultures and cell culture supernatants.
- Item No.:
- SMB95-2003
Microsart® AMP Extraction
The Microsart® AMP Extraction kit is developed for the isolation of mycoplasma DNA from different types of sample material, i.e. cell cultures and cell culture supernatants.
Overview
Specifications
The kit was especially designed to complement the Microsart® AMP Mycoplasma, Microsart® ATMP Mycoplasma and Microsart® RESEARCH Mycoplasma qPCR kits and to provide best performance in means of sensitivity and robustness for the detection of mycoplasma within a test sample.
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Compliance Information
-
Regulatory RequirementsFor EP 2.6.7 compliant validation
Components
-
Additional Required Components
-
Centrifuge for 1.5 mL PCR tubes
- Pipettes
-
Centrifuge for 1.5 mL PCR tubes
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Pack Size50
-
TypeReagents
-
What you receiveConsumables and reagents for 50 DNA extractions
Volume
-
Sample Volume200 µl
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.