Midi Plus Controller, 1-100 ml

Use the cordless, lightweight and ergonomically sound Midi Plus Controller, designed for your pipetting needs.

Top Features of the Midi Plus Controller

  • Lightweight, cordless pipetting controller
  • Fits all commonly used glass or plastic pipettes
  • Fine-tune speed
  • Easy to maintain/clean

Popular Applications for the Midi Plus Controller

  • Cell culture
  • Liquid preparation in large volumes
  • Working with T-Flasks

Volume
Price (USD):
$519.00
Item No.: 
710931
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Midi Plus Controller is an exceptional, lightweight, cordless pipetting controller designed for large volume pipetting from bottles or large tubes. The controller allows for easy liquid aspiration.

Use with Common Pipettes

The Midi Plus Controller can be used with commonly used glass or plastic pipettes in the 1 to 100 mL volume range and with 5 mL and 10 mL Sartorius Optifit Tips (adapters available separately).

Reduced Strain, Superior Ergonomics

The Midi Plus Controller’s ergonomic design helps minimize arm and hand movements often required while using serological or volumetric pipettes. Importantly, this eases the workload during long periods of pipetting and reduces the likelihood of repetitive strain injury (RSI).

Controller Battery

Sartorius has designed the Midi Plus Controller with innovative improvements to ensure quick charging and a long battery lifetime. When the battery is low, it can be charged while working. When fully charged, the cord can be unplugged from the device, allowing safe and convenient cordless pipetting.

Handle Design and Speed Control

The Midi Plus Controller is an ergonomic alternative to the simple pipette filler with a squeezable bulb - and it’s safer. The electronic operation of the Midi Plus reduces the finger force needed, and the stepless speed control improves the control of liquid flow for better accuracy.

Product Information

  • Brand
    Midi Plus

Volume

  • Volume
    1 – 100 mL
  • Optifit Non-Sterile Pipette Tips, Bulk In a Bag, Qty 100

    $35.70

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Non-Sterile Pipette Tips, Bulk In a Bag

    $200.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Special Tip For Midi Plus Pipette Controller, Bulk in Box

    $72.40

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Replacement filter, sterile, 0.2 µm for Midi Plus

    $109.00

    Midi Plus filter, 0.2 µm, pre-sterilized

  • Replacement filter, 0.45 µm for Midi Plus

    $103.00

    Replacement filter, 0.45 µm, non-sterile, autoclavable

  • Silicone Adapter set 10ml
    Item no.
    LH-711018

  • Silicone Adapter set 25
    Item no.
    LH-711019

  • Silicone Adapter set 5
    Item no.
    LH-711017

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.