Minisart® NML Standard Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Female Luer Lock, Male Luer Slip, For Research Use Only
Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7597 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO). For research use only.
- Price (USD):
- $176.00
- Item No.:
- S7597------FXOSK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Individually packed and sterile Minisart® NML Standard syringe filters Type 7597 with a pore size of 0.2 µm are optimal for immediate usage whenever sterile filtration or clarification under sterile conditions is needed. The SFCA membrane is the best option and is available in many different pore sizes. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.
- Sterile and ready-to-use
- Outlet Male Luer Slip
- Bidirectional use possible
Brochure
User Manual
Applications
-
Application
-
Sterile filtration and clarification of aqueous solutions
-
Clarification
- Particle Removal
-
Sterile filtration and clarification of aqueous solutions
-
Application AreaSterile filtration
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorBlue
-
Flow Rate≥ 60 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.2 bar (46 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.