Minisart® NML Standard Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.45 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, for research uses only
Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S16555 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Research use only Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or ETO.
Pack size: 500
- Price (USD):
- $1,010.00
- Item No.:
- S6555------FM--Q
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® NML Standard syringe filters Type S6555 with a pore size of 0.45 µm are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the clarification and removal of particles or cells under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected with the housing which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.
- Non-sterile
- Bulk packs for less waste
- Can be sterilized with Gamma or ETO
- Gluable, e.g. to tubing
- Bidirectional use possible
Applications
-
Application
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
- Clarification
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorYellow
-
Flow Rate≥ 160 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodN/A
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.