- Shop
- Cell Culture Media
- Stem Cell Media
- MSC NutriStem® XF Medium
MSC NutriStem® XF Medium
A supplement mix : MSC NutriStem® XF Basal Medium (05-200-1A), and MSC NutriStem® XF Basal Medium (05-201-1U). The complete media is composed of Basal medium (05-200-1A) and Supplement Mix (05-201-1U) and both need to be purchased separately.
- Defined, xeno-free, serum-free medium
- Designed for optimal growth and expansion of human MSCs
- Customizable formulation
- Custom scale-up services available
- Scientific and regulatory support
- Xeno-free, serum-free
- Designed for optimal growth and expansion of human MSCs
- Customizable formulation
- Custom scale-up services are available
- Scientific and regulatory support
- Drug Master File available
- Article number:
- 05-200-1A-201-1U
A supplement mix : MSC NutriStem® XF Basal Medium (05-200-1A), and MSC NutriStem® XF Basal Medium (05-201-1U). The complete media is composed of Basal medium (05-200-1A) and Supplement Mix (05-201-1U) and both need to be purchased separately.
- Defined, xeno-free, serum-free medium
- Designed for optimal growth and expansion of human MSCs
- Customizable formulation
- Custom scale-up services available
- Scientific and regulatory support
- Xeno-free, serum-free
- Designed for optimal growth and expansion of human MSCs
- Customizable formulation
- Custom scale-up services are available
- Scientific and regulatory support
- Drug Master File available
Overview
Specifications
Choose your MSC NutriStem® XF Media
Faster growth rates and stronger cell yields
MSC NutriStem® XF Medium
is a defined, serum-free, xeno-free culture medium designed for optimal growth and expansion of human mesenchymal stem/stromal cells (hMSC) derived from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC) and umbilical cord matrix (UC-MSC). MSC NutriStem® XF Medium supports the long-term growth of hMSC while maintaining their self-renewal and multi-lineage differentiation potential.
hMSCs cultured in MSC NutriStem XF Medium show superior proliferation and self-renewal potential in comparison to serum-containing media and other commercial serum-free media. In addition, hMSCs maintain their proper fibroblast-like cell morphology, tri-lineage differentiation potential, and demonstrate normal hMSC marker profiles, and karyotypic stability over long-term culture.
Key Advantages
- Serum-free, xeno-free, defined culture system
- Superior cell growth compared to serum-containing media
- Supports long-term growth and self-renewal of hMSCs from multiple sources
- Consistent, reliable MSC cultures
- Suitable for the harvest of high-quality exosomes (EVs) for future clinical applications
- Eliminates the need to spend time and money pre-qualifying FBS lots
- Manufactured in accordance with applicable cGMP guidelines
- FDA Drug Master File (DMF) available
Cells cultured in serum-containing medium do not require an adaptation phase when transitioning to serum-free MSC NutriStem® XF Medium.
The MSC NutriStem® XF Supplement Mix is used with MSC NutriStem® XF Basal Medium (05-200-1A or 05-202-1A) - see 'Related Products' tab.
Applications
-
Application Area
-
Cell & gene therapy
- Stem cell biology
-
Cell & gene therapy
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
BrandNutriStem®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume500mL & 3mL
Citation information is temporarily unavailable. Please check back later.