RUO Recombinant Human NRG-1 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human NRG-1 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human NRG-1 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $175.00
- Item No.:
- CYK-0025-0014
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human NRG-1 protein is used in the maintenance of human pluripotent stem cells and plays an essential role in cardiac and neuronal development as well as being implicated in numerous cancers and neurological disorders.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Organoids
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberQ02297
-
ReconstitutionWater
-
Species Reactivity
-
Human
-
Bovine
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)7.5 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.