Octet® R8, 8-Channel Protein Analysis System with GxP Package
Top Features of Octet® R8 8-Channel Protein Analysis System with GxP Package
- Eight parallel and independent channels that offer speed, sensitivity, and flexibility
- An optional evaporation control cover reduces sample loss suitable for longer un-attended runtimes
- Octet® R8 GxP package ensures regulatory compliance with CFR21 Part 11 software, IQOQ/PQ kits, protocols, and services.
Popular Applications for Octet® R8 8-Channel Protein Analysis System with GxP Package
- Binding Kinetics and Affinity
- Concentration analysis
- Potency analysis
- Epitope binning
- Item No.:
- OCTET-R8-GXP
Choose your Octet®
The Octet R8 GxP package system offers a comprehensive suite of products, software, and services for GxP compliance. It is an ideal choice for regulated quality control labs involved in biopharmaceutical development and manufacturing. The Octet R8 GxP package includes various tools to develop validated assay methods on the Octet® BLI platform. These tools simplify operations for analytical development and regulated quality control labs. The package is tailored for lot release and in-process testing for ligand binding, concentration, and impurity analysis in upstream and downstream processes. Key product highlights and services includes:
- Comprehensive Installation and Operational Qualification: The Octet® instrument package includes an IQ/OQ kit and services that offer comprehensive documentation and verification. This ensures that the instrument and its accessories are installed and operating accurately. The kit guarantees that critical components, such as the optical system, plate temperature, system alignment, lamp performance, and shaker speed, meet the manufacturer's specified standards
- Performance Qualification Kits and Software Validation: Performance Qualification (PQ) kits are available for quickly verifying the performance of the Octet R8 system. These kits include the PQ-Kinetics and Quantitation assays that ensure the accuracy and precision of the assays are within manufacturer specifications. They use a well-characterized model system pair to assess the system's performance.
- Octet® 21 CFR Part 11 Software: This software is designed to assist in meeting FDA regulations by providing essential technical and administrative features. It offers controlled access with multiple user levels and a structured set of permissions that cater to different laboratory roles and privileges. This helps to ensure secure, compliant, and efficient management of laboratory data, making it an indispensable tool for regulated environments.
- Software Validation Package: The Octet® Software Validation Package is designed for researchers working in GLP (Good Laboratory Practice) or GMP (Good Manufacturing Practice) laboratories. It offers the most comprehensive set of documentation and tools for validating the features and functions of the Octet® GxP Server Monitor and Octet® CFR Software. This package ensures that the software adheres to industry standards and regulatory requirements, making it an essential component for laboratories seeking to maintain the highest level of compliance and data integrity
The Octet R8 GxP package includes:
- The Octet® R8 system for biomolecular detection using label-free analysis
- Latest Octet® 21 CFR Part 11 Software
- Software Validation Package
- IQ/OQ Kit, and Manual,
- PQ-Quantitation and PQ-Kinetics Kits and Manual,
- IQ/OQ Service
- PQ Services
- PM/OQ Service
Application Notes
Datasheet
Poster
White Paper
Features
-
OperationAutomated
-
Plate Compatibility96 Well
-
Sample Plate Capacity1
General Specifications
-
Affinity Range1 mM to 10 pM
-
Analysis time per 96 samples (Concentration)30 min
-
Analysis time per 96 samples (Kinetics)2.8 hr
-
Analyte MW Range> 150 Da
-
Association rate10¹ to 10⁷ M⁻¹ s⁻¹
-
Channels8
-
Crude sample compatibilityYes
-
Dissociation rate10⁻⁶ to 0.1 s⁻¹
-
External AutomationNo
-
Orbital Flow CapacityStatic or 1000 – 2,600 RPM
-
Temperature Range15-40 C
Operating Conditions
-
Minimum Operating Volume200 µL
Product Information
-
BrandOctet®BLI
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.