Optifit Pre-Sterilized Racked Pipette Tips

Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

Top Features of Optifit Pre-Sterilized Pipette Tips

  • 100% leak-free seal with Sartorius pipettes
  • Color-coded for convenient pipette matching
  • Manufactured in an ISO 8 Certified Cleanroom
  • Optiload® and Optiject® capable
  • Ergonomic design
  • E-Beam pre-sterilized

Top Applications for Optifit Pre-Sterilized Pipette Tips

  • Aseptic work
  • Reagent and solution preparation

Volume
Price (USD):
$24.00
Item No.: 
780305
Availability: 
Pieces
50
Qty. Graduation
10

*Custom/bulk order quotes are provided within 24 hours of request.

Optifit tips are designed to provide a perfect fit and a leak-free seal with Sartorius pipettes to maximize precision. Our processes to research, develop, produce, and deliver Optifit Tips strictly adhere to ISO 9001 and ISO 13485 quality compliance guidelines and regulations. They are created in ISO-8 certified cleanrooms in fully automized environment to eliminate contamination during production. Each Optifit Tip lot is also tested for DNase, RNase, human DNA and endotoxins to provide peace of mind in the laboratory. We also offer pre-sterilized tips for those working in strictly regulated environments conducting extremely sensitive and pure lab work.

Convenient Tip Tracking

Each tip tray arrives conveniently color-coded for quick tip selection when working with Sartorius pipettes, optimizing workflows, and preventing costly mistakes. Informative labels make tracking tip volume, purity level and product and lot numbers simple.

Perfect fitting to Sartorius Pipettes

Optifit Tips provide extreme versatility due to their compatibility with Sartorius’ full line of pipettes. To take advantage of Optiload® and Optiject® features that provide smoother tip attachment and ejection, use Optifit Tips with Picus®, Picus® Nxt or Tacta®, Proline® Plus or Mline® pipettes. Optifit Tips are available ranging from 10 to 10,000 µL, making it ideal for laboratories using a variety of samples and sample sizes.

Environmentally Conscious

Optifit Tips are an environmentally friendly option for laboratories interested in conscientious waste management and conservation. Optifit Tips, trays, and racks can be safely and responsibly recyclable or incinerated as energy waste. Single tray racks are also reusable and fully autoclavable.

Applications

  • Application
    • Buffer and Media Prep
    • Clinical
    • ELISA
    • Food and Beverage
    • HPLC/UHPLC
    • Preparation of Reagents
    • Protein
    • Research

Dimensions

  • Dimensions WxDxH
    480 × 260 × 70 mm
  • Length
    150 mm

Features

  • Device/Instrument Compatibility
    • Picus® NxT
    • Picus®
    • Tacta®
    • Proline® Plus
    • Mline®
    • Proline®
    • Universal Design
    • Picus® 2
  • Extended Length
    No
  • Wide Bore
    No

Product Information

  • Brand
    Optifit
  • Pack Size
    50
  • Packaging
    Single Tray
  • Tip Type
    Non-filtered tips

Sterility/Purity

  • Delivery Condition
    Sterile
  • Purity
    Pre-sterilized & free of DNase, RNase, human DNA and endotoxins

Volume

  • Volume
    5,000 µl

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.