Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Weighing
- Paint Mixing Scales
- Paint-mixing scale with recalculation
Paint-mixing scale with recalculation
Mixing paint with Sartorius Paint Mixing Scales. Fast, reliable and accurate.
Weighing capacity 7500 g, readability 0,1 g.
Readability 0,1 | 0,05 g and|or recalculation function as an option.
- Item No.:
- PMA7500-000C
- Discontinued
Mixing paint with Sartorius Paint Mixing Scales. Fast, reliable and accurate.
Weighing capacity 7500 g, readability 0,1 g.
Readability 0,1 | 0,05 g and|or recalculation function as an option.
Overview
Specifications
Choose your Paint-Mixing Scales PMA.Economy
Sartorius PMA7500 Paint-Mixing Scales meet all requirements when it comes to mixing paints fast, reliably and accurately under tough ambient conditions. All components of the compact and rugged housings are resistant to solvents. The stainless steel weighing pan is easy to clean and features a wrap-around design. This means it has an overlapping rim that protects the weighing system all-around against dirt and spillage. Moreover, the scale is protected against overloads. Whether you operate the display and control unit with thinner-stained gloves or paint-blotched fingers, you won’t have to worry about damaging the keypad overlay. Its advanced, easy-to-clean design protects the key labeling from obliteration by paint jobs.
- Especially for mixing under tough ambient conditions
- Housing resistant to solvents
- Key labeling is easy to clean
- Protected against overload
- Raised display adjustable
- Calculation by factor function (to mix fractional amounts)
- Standard serial interface port
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Protection Against FireTÜV NORD CERT in accordance with HD 384.4.482 S1:1997
Connections (Data)
-
Data InterfaceRS232
Dimensions
-
Dimensions WxDxH233 × 335 × 387 mm
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.5 – 5.0
-
DisplayBacklit LCD
-
Recalculation FunctionYes
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight5 kg | F2
-
Temperature Range0 – +40 °C
Operating Conditions
-
Maximum Power Consumption16 VA
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Consumption8 VA
-
Power Requirements115 – 240 V
Product Information
-
BrandPMA.Economy
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.