PMA.World|PMA.Net: Solutions for RS-232 and Ethernet.
Sartorius PMA.World|PMA.Net set new standards in operation, features and applications.
Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g
- Item No.:
- PMA7501-X00GL
- Discontinued
PMA.World|PMA.Net: Solutions for RS-232 and Ethernet.
Sartorius PMA.World|PMA.Net set new standards in operation, features and applications.
Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g
Overview
Specifications
Choose your Paint-Mixing Scales PMA.Economy
The new PMA.World|PMA.Net paint-mixing scales from Sartorius set new standards for operation, features and application options. Whether used as stand-alone scales or connected to a PC or mixing system, PMA.World and PMA.Net have the winning features that only a genuine Sartorius paint-mixing scale can offer.
With the new graphic-capable display, PMA.World and PMA.Net present even more possibilities for viewing user-relevant data when mixing paint. The graphic display can show a wide variety of symbols, fonts and characters. Thus the PMA.World and PMA.Net models 'speak' a universal language!
In addition to the new graphic-capable display, PMA.Net also offers another highlight: the Ethernet interface. For the first time, Sartorius makes it possible to connect a PMA paint-mixing scale to a computer directly or over an existing 10BaseT/100BaseTX LAN installation (local area network). This precludes the need for complicated and costly installation procedures.
- Graphic display (192x64 dots)
- Display lock function
- Communication symbol
- Scrolling text function
- Especially for mixing under tough ambient conditions
- Calculation by factor function (to mix fractional amounts)
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 1
-
Protection Against FireTÜV NORD CERT according to DIN VDE 0100-482:2003
Connections (Data)
-
Data Interface
-
Ethernet
- RS232
-
Ethernet
Dimensions
-
Dimensions WxDxH233 × 340 × 385 mm
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 5.0
-
DisplayGraphic display (192 × 64 dots)
-
Recalculation FunctionYes
-
Scale Interval0.05 g | 0.1 g
General Specifications
-
External Calibration Weight5 kg | F2
-
Temperature Range0°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity999.95 g | 7.500 g
Power Requirements
-
Power Consumption8 VA, max. 16 VA
-
Power Requirements100 – 240 V
Product Information
-
BrandPMA.Net
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.